Quick Search

Irock CRUSHERS TS4512

Irock CRUSHERS TS4512

Year
2022
Working hours
102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandIrock CRUSHERS TS4512
THOMPSON POWER SYSTEMS
CategoryScreeners
Serial Number78258
Unit NumberEQN130536
Catalog Number10012765
Year2022
Hours102 h
CountryUnited States
LocationRental Fleet Machine, subject to availability, United States
Pricing
Price Excluding Tax280,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2" (50MM) SQUARE MESH
4" (100MM) PUNCHPLATE
HD HIGH ENERGY SCALPING SCREEN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
100
  • No
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering