Screen Machine 612W

Screen Machine 612W

Price
100,275 USD
Year
2010
Working hours
741 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 612W
CategoryScreeners
Serial NumberD612W-B-AJ2402
Unit NumberHAI000628
Catalog NumberCU4538520
Manufacturing Year2010
Hours741 h
CountryUnited States
LocationIrving, TX
Pricing
Price Excluding Tax$ 100,275
Tax-
Price Including Tax-
Features
Additional InformationScreen 6' x 12' Heavy Duty Trommel Screen Drum, Self-Cleaning Brushes, 84HP Yanmar Diesel Engine, 24" Wide Side Conveyor, Hydraulic Conversion Kit, Oversize Material Conveyro Drum, 3/4" Trommel Screens
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone