Screen Machine 516T

Screen Machine 516T

Price
325,500 USD
Year
2013
Working hours
1491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 516T
CategoryScreeners
Serial NumberD516T-SPY-S-AC2674
Unit NumberHAI001019
Catalog NumberCU4358908
Manufacturing Year2013
Hours1491 h
CountryUnited States
LocationIrving, TX
Pricing
Price Excluding Tax$ 325,500
Tax-
Price Including Tax-
Details
Additional Information10'-9" DISCHARGE HEIGHT
24" FINES SIDE CONVEYOR
40" X 13' WIDE VIBRATORY GRIZZLY FEEDER
42" MAIN BELT
ADJUSTABLE CROSS-BELT MAGNET WITH STAINLESS STEEL CHUTES
HEAVY-DUTY TRACKED UNDERCARRIAGE
REMOTE CURTAIN RELIEF SYSTEM
Features
Additional Information10'-9" DISCHARGE HEIGHT
24" FINES SIDE CONVEYOR
40" X 13' WIDE VIBRATORY GRIZZLY FEEDER
42" MAIN BELT
ADJUSTABLE CROSS-BELT MAGNET WITH STAINLESS STEEL CHUTES
HEAVY-DUTY TRACKED UNDERCARRIAGE
REMOTE CURTAIN RELIEF SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources