Screen Machine 107T

Screen Machine 107T

Price
100,275 USD
Year
2011
Working hours
1627 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 107T
CategoryScreeners
Serial NumberD107T-SC-L-AA2513
Unit NumberAA2513T
Catalog NumberCU4538509
Manufacturing Year2011
Hours1627 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 100,275
Tax-
Price Including Tax-
Features
Additional InformationVariable Hydraulic Screen Angle, Dual 5' x 7' Shaker Screens, 13'-9" Wide Feed Screen Opening, 84 HP Engine, Cattron® Wireless Remote Control Operation Conveyor, 2" Wide Variable Speed Under-Screen Conveyor Belt, Self-Aligning Idlers, Heavy Duty Undercarriage
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone