Screen Machine 107D

Screen Machine 107D

Price
82,425 USD
Year
2014
Working hours
524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 107D
CategoryScreeners
Serial NumberD107D-SC-N-AD2745
Unit NumberHAI001069
Catalog NumberCU4539948
Manufacturing Year2014
Hours524 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$ 82,425
Tax-
Price Including Tax-
Features
Additional InformationDual 5' x 7' Shaker Screens, 6" Grizzly Bar Upgrade Top Deck, 1" Wire Cloth Bottom Deck Screen, Engine / Control, 48 HP Yanmar Diesel Engine
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone