Currently 18038 machines for sale
Quick Search

Used Articulated Dump Trucks for Sale

The articulated truck is one of the most common pieces of heavy equipment on job sites. It's an essential part of many material handling applications and can play a big role in boosting productivity. If you're looking to reap these benefits and stay within budget, consider buying used from a reputable brand like Caterpillar. Used Cat® articulated trucks are an ideal solution due to their industry-leading durability and reliability.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Off Highway Trucks
x
609 Search results for "Current filter"
Displaying: 577 - 600 Sort by: 
CAT AD55B, 439,0532011
Mt Isa, QL
16,450 hlightingair conditionereropsfast fuel

See Details
CAT 745-04LRC2019
Newcastle, NSW
4,300 h Conditionslightingproduct linkair conditionereropsbed, standard

See Details
CAT 745, 320,3932018
Zaragoza
9,191 h

See Details
CAT 740B, 180,000201124,468 h Conditions

See Details
CAT 773D, 230,000201120,856 h Conditions

See Details
CAT 773D, 230,000201117,098 h Conditions

See Details
CAT 745-042020
Mittenwalde/ot Schenkendorf
8,785 h

See Details
CAT 745C2017
Rockhampton, QL
7,164 h Customer Value Agreementam fm radioproduct linkair conditionereropstailgate

See Details
CAT 772GLRC2013
银川
8,000 h Conditionsair conditionerbottom dump wag

See Details
CAT 745C2017
Mackay, QL
6,973 h Customer Value Agreementair conditionerauto lubetailgaterops - enclosedair suspension seat

See Details
CAT 735-04A2021
Wiedemar
2,621 h

See Details
CAT 777GLRC, 560,0002012
Antofagasta
18,083 h

See Details
CAT 745, 351,4682018
Madrid
8,930 h

See Details
CAT 775F200925,326 h

See Details
John Deere & CO. 310E, 186,0842017
Windsor, ON
9,500 h

See Details
CAT 730C, 116,5002017
Gomez Palacio
16,381 h

See Details
CAT 730-04A, 243,7222019
Cannock
3,716 h

See Details
CAT 730-04A, 243,7222019
Cannock
4,024 h

See Details
CAT 730C2, 268,5442017
Windsor, ON
7,847 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerproduct linkrear view camera

See Details
CAT 773E, 197,7012005
Barcelona
2,456 h

See Details
CAT 740, 117,8712006
Arganda
21,956 h

See Details
CAT 773E, 197,7012005
Barcelona
1,929 h

See Details
CAT 7402008
Mineral De La Reforma
Conditions

See Details
CAT 740, 122,1572007
Arganda

See Details
Show more results

Off Highway Trucks