Dump Trucks
Off Highway Trucks
CAT
Quick Search
Contact dealer
CAT 730C
2017
16381 Hours
MADISA
Brand
CAT 730C
Category
Off Highway Trucks
Serial Number
2L700300
Unit Number
P013506
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
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
CAT 730C
Home
Construction
Dump Trucks
Off Highway Trucks
CAT
CAT 730C
Year
2017
Working hours
16,381 h
Print
Add to favorites
‹
›
×
Videos of CAT 730C
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
116,500
MADISA
Gomez Palacio
+52 8184002000
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
CAT 730C
Maquinas Diesel SA de CV
Category
Off Highway Trucks
Serial Number
2L700300
Unit Number
P013506
Catalog Number
10116858
Year
2017
Hours
16,381 h
Country
Mexico
Location
Gomez Palacio, Mexico
Pricing
Price Excluding Tax
116,500
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
9
1
0
battery box
Good
cab or canopy
Good
CABINA
crankcase guard / transmission guard
Good
decals
Good
front frame welds
Good
fuel tank
Good
hood / actuator
Fair
REPARADO
paint
Good
rear frame welds
Good
steps / ladder
Good
REPARADOS
safety items
4
0
0
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Good
gauges, operator station, console
8
1
0
air conditioner
Good
dash console
Good
door latches / seals
Good
gauges
Good
glass/mirrors
Good
PRESENTA LEVE ESTRELLADURA.
seat cushion / arm rest
Good
second seat
Good
switches
Good
windshield wipers
Fair
engine
6
0
0
fluid levels ok?
Yes
oil leaks
No
air cleaners
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
belts / pulleys
Good
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
REPARADA
water pump
Good
electrical, starting and charging system
4
0
0
alternator
Good
batteries / cables
Good
starter
Good
work lights
Good
transmission
5
0
0
leaks - transmission
No
controls
Good
overall operating condition - transmission
Good
torque converter
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
2
0
0
overall operating condition
Good
steering cylinder
Good
brake
4
1
0
leaks - brake
No
lines
Fair
ALGUNAS CON FORRO DAÑADO
parking brake operation
Good
pedal
Good
pump - brake
Good
service brake operation
Good
hydraulics
3
0
0
leaks - hydraulics
No
hydraulic valves
Good
lift cylinders
Good
pump
Good
truck body
3
1
0
bottom
Good
operating condition - truck body
Fair
PRESENTA ALGUNOS GOLPES
sides
Good
REPARADAS
tailgate
Good
final drives
6
1
0
center axle
Good
center final drives
Good
front axle - final drives
Good
front final drives
Good
rear axle
Good
rear final drives
Good
wheel lugs & rims
Fair
CON GOLPES LOS RINES
comments, misc. repairs, general remarks
comment 1
PRESENTA LEVE JUEGO EN ARTICULACION.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
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
CAT 730C on Mascus USA