Quick Search

CAT 745-04

CAT 745-04

Year
2020
Working hours
8,785 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Mittenwalde/ot Schenkendorf
+49 3375903411
Show phone number
Basic information
BrandCAT 745-04
Zeppelin Baumaschinen GmbH
CategoryOff Highway Trucks
Serial Number3T602447
Unit Number3T602447
Catalog Number10103009
Year2020
Hours8,785 h
CountryGermany
LocationMittenwalde/OT Schenkendorf, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationBODY CAPACITY: 25 CBM
BODY CONDITION: 70 %
Online Owner's Manual
PAYLOAD: 41 T
TIRES CONDITION FRONT LEFT: 50 %
TIRES CONDITION FRONT RIGHT: 50 %
TIRES CONDITION MIDDLE LEFT: 50 %
TIRES CONDITION MIDDLE RIGHT: 50 %
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering