John Deere & CO. 772G

John Deere & CO. 772G

Price
158,000 USD
Year
2013
Working hours
7335 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere & CO. 772G
Categorymotor graders
Serial NumberHDE753512
Unit Number477415
Catalog NumberCU4611965
Manufacturing Year2013
Hours7335 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$ 158,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAS IS / AS RECEIVED
THROTTLE LOCK / CIRCLE CLUTCH
HYDRAULICS, STANDARD 56GPM
SUPPLEMENTAL STEERING
RIPPER,MULTI-SHANK (5) W/FLOAT
TRANSMISSION GUARD / RIPPER
7335/04/14/20
TIRES,MICHELIN 17.5 X 25 ... HEATER / FRONT HITCH/LIFT
ENGINE ENCLOSURE / ALARM, TRAVEL
AIR SUSPENSION SEAT W/ 3"BELT
SNOW ARRANGEMENT / SNOW WING
AM FM CD RADIO / DEFROSTER FAN
EPA LABEL / REARVIEW CAMERA
AUTO SHIFT / CROSS SLOPE/ BEACON
AIR CONDITIONER/HEATER/DEFROSTER
AUTO DIFFERENTIAL LOCK / EROPS
14'MOLDBOARD W/DURAMAX EDGE 16MM
24 VOLT/ 130 AMP SYSTEM
LIGHTING,WORK HALOGEN 4,FRT & RR
LIGHTING,INTERIOR- CAB
ALL WHEEL DRIVE 6 X 6
TRANSMISSION,POWERSHIFT 8SPD
ENGINE,PSS 9.0L,275HP, TIER 4
2013 JOHN DEERE 772G MOTORGRADER
AM FM CD RADIO / MIRRORS
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
Additional InformationAS IS / AS RECEIVED
THROTTLE LOCK / CIRCLE CLUTCH
HYDRAULICS, STANDARD 56GPM
SUPPLEMENTAL STEERING
RIPPER,MULTI-SHANK (5) W/FLOAT
TRANSMISSION GUARD / RIPPER
7335/04/14/20
TIRES,MICHELIN 17.5 X 25 ... HEATER / FRONT HITCH/LIFT
ENGINE ENCLOSURE / ALARM, TRAVEL
AIR SUSPENSION SEAT W/ 3"BELT
SNOW ARRANGEMENT / SNOW WING
AM FM CD RADIO / DEFROSTER FAN
EPA LABEL / REARVIEW CAMERA
AUTO SHIFT / CROSS SLOPE/ BEACON
AIR CONDITIONER/HEATER/DEFROSTER
AUTO DIFFERENTIAL LOCK / EROPS
14'MOLDBOARD W/DURAMAX EDGE 16MM
24 VOLT/ 130 AMP SYSTEM
LIGHTING,WORK HALOGEN 4,FRT & RR
LIGHTING,INTERIOR- CAB
ALL WHEEL DRIVE 6 X 6
TRANSMISSION,POWERSHIFT 8SPD
ENGINE,PSS 9.0L,275HP, TIER 4
2013 JOHN DEERE 772G MOTORGRADER
AM FM CD RADIO / MIRRORS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • all wheel drive
  • drivechain / tandems
  • ripper
  • snow wing
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Original
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • FairTypical shoe wear for age. Wear strips in place
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTypical teeth wear for age
  • Good
  • Good
comments, misc. repairs, general remarks
  • Very Good. Fully operational and Well equipped. Implements and steering tight for age. Trade value for Brian Shaver.
all wheel drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
snow wing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 17.5 x 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin29NoNoNo
Left FrontMichelin24NoNo
Left RearMichelin30NoNoNo
Right CenterMichelin29NoNoNo
Right FrontMico19YesNoNo
Right RearMichelin29NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone