Caterpillar 160M2

Caterpillar 160M2

Price
213,800 USD
Year
2014
Working hours
4439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 160M2
Categorymotor graders
Serial NumberR9L00210
Unit Number17G00508
Catalog NumberCU2528101
Manufacturing Year2014
Hours4439 h
CountryUnited States
LocationBillings, MT
Pricing
Price Excluding Tax$ 213,800
Tax-
Price Including Tax-
Features
Additional InformationACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 5 (WM,WT,DA1,FL,RIP)
BUNDLED, NI BLADE EXTENSION
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
SNOW ARRANGEMENT
COMFORT PACKAGE 2
DOMESTIC TRUCK
ENGINE S/N # MYE08883
EXTENSION, BLADE, 24"X 27"X1"L
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RIPPER-SCARIFIER, REAR
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Williston west store scheduled for shop service.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone