Caterpillar 140M3 XSPP

Caterpillar 140M3 XSPP

Price
379,000 USD
Year
2017
Working hours
1774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3 XSPP
Categorymotor graders
Serial NumberN9D00804
Unit NumberLKE03629
Catalog NumberCU4466867
Manufacturing Year2017
Hours1774 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$ 379,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information*BLADE, 14' X 27" X 1"
*CONTROL,AUTO ARTICULATION-FULL
*CONVERTER GP
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
*FAN, DEFROSTER, REAR WINDOW
*GRADE CONTROL X SLOPE
*JOYSTICK CONTROLS, ADVANCED
*RADIO GP - AM/FM
*SCREEN AS
*SEAT, HEATED
*STABLE BLADE
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD WEATHER PLUS PACKAGE
CONTROLS, PERFORMANCE BUNDLE
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
PRECLEANER, NON SY-KLONE
PRICED 04/17/18 DA (PERFORMANCE BUNDLE)
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER 3253354051217
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TIRES, 17.5R25 BS VKT * D2A MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone