Quick Search

Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
US$ 265,000
Year
2017
Working hours
2,744 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9J00594
Unit NumberE0117442
Catalog Number10013676
Year2017
Hours2,744 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCOOLANT, 60/40, -51C (-60F)
TIRES,14.0R24 MX XSNO+ * G2 MP
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
MIRRORS, OUTSIDE HEATED 24V
CONTROL, INDUCEMENT OVERRIDE
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
CONTROLS, PERFORMANCE BUNDLE
BASE + 4 (WM,WT-FLOAT,FL,RIP)
ACCUMULATORS, BLADE LIFT
COLD WEATHER PLUS PACKAGE AWD
MOLDBOARD, 14' PLUS
DRAIN, GRAVITY, ENGINE OIL
SEAT BELT
140M3 AWD MOTOR GRADER
PPLATE
PRECLEANER, SY-KLONE
CAMERA, REAR VISION
CAB, PLUS (STANDARD GLASS)
CAB, PLUS (INTERIOR)
PRODUCT LINK, CELLULAR PLE641
GUARD, TRANSMISSION
HEATER, ENGINE COOLANT, 120V
ARTICULATION GUARD
MOUNTING, FRONT LIFT
LANGUAGE, ENGLISH
DECALS, ENGLISH (U.S.)
GLOBAL ARRANGEMENT,LOW AMBIENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering