Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$160,000
Year
2013
Working hours
11,358 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01561
Unit Number469227
Catalog Number4535663
Year2013
Hours11,358 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information150 AMP ALTERNATOR
2013 CATERPILLAR 140M2 GRADER
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE 2
CONVERTER, COMMUNICATION(CB)
CURVED CUTTING EDGE, 8"X3/4"
END BITS,STNDRD, W/O OVERLAY
FAN, DEFROSTER, REAR WINDOW
FENDERS, FRONT, NON-AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER
PRODUCT LINK, SATELLITE PL321
RADIO,12V,AM/FM,MP3/BLUETOOTH
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES, MICHELINS 14.0-24 @50%
WEATHER, COLD PLUS
WIPER/WASHER, REAR
11358 BW 8/8/22
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering