Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
US$ 122,000
Year
2011
Working hours
9,039 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00732
Unit Number503769
Catalog Number10012843
Year2011
Hours9,039 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax122,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
PRODUCT LINK, PL321
COMFORT PACKAGE
BLADE, 14'X 24"X 7/8"
END BITS, STD,WITOUT OVERLAY
RIPPER MOUNTING
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, COLD, OW
ACCUMULATORS, BLADE LIFT
TIER 4 INTERIM
MOLDBOARD, 14' BASIC
BASE & 3 ( FL, DA1, RIP)
SEAT, AIR SUSPENSION CLOTH
150 AMP ALTERNATOR
WIPER/WASHER, REAR
RADIO, 12V AM/FM WEATHERBAND
SUN SHADE, REAR
CONVERTER,COMMUNICATION (CB)
LIGHTS, WORK,HEEL 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
TOOTH, RIPPER
LIFT GROUP, MANUAL FRONT
COLD START
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
ENGINE, VHP PLUS
HEATER, ENGINE COOLANT, 120V
LIGHTS, RIPPER 3X3
PRECLEANER (SNOW)
GUARD, TRANSMISSION
SWITCH, WORK LIGHTING
FAN, DEFROSTER, REAR WINDOW
RIPPER-SCARIFIER, REAR
NO ACCUGRADE
STARTER, ELECTRIC, HEAVY DUTY
INSTALLATION AR- BOX FRAME
GLOBAL ARRANGEMENT,LOW AMBIENT
WEATHER, COLD PLUS
ARTICULATION GUARD
2011 CATERPILLAR 140M2 GRADER
ENGINE,C9.3,243HP,TIER 4I
CUTTING EDGE,8"X3/4" *NEW
STARTING ETHER AID
CAB,PLUS,AC,HEAT,DEF,STD GLASS
STANDARD GLASS, REAVIEW MIRROR
TIRES, 14.0R24 MX XGLA2 @50%
SHANKS/TEETH FOR SCARIFIER *NEW
TRANSMISSION,PWR SFT 8F-6R ECPC
CIRCLE SLIP CLUTCH, EPA LABEL
AUTO DIFF/LOCK, BEACON,AMBER
THROTTLE LOCK, LOAD SENSING PPPC
DISC BRAKES, TOOLBOX, FLOOR MAT
CAT MESSENGER DISPLAY W/12V PORT
TRAVEL ALARM, EROPS-FOPS,
GRADE CONTROL HARNESS ONLY
TOW/HITCH-DRAWBAR,JOYSTICK STEER
9039/11/21/22
MIRRORS, OUTSIDE HEATED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Safety items in operating condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodInstall by Jan 2015
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodR/H door glass is cracked.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM CAT Weatherband radio
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Top of the engine is very dirty, no apparent leaks
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll cores need a good blowing out a cleaning.
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • GoodTop circle wear plates are about 50% worn
  • GoodNew edges, every other two bolts are missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Pics
  • Pretty good shape County machine for age and hours. County does their own maintenance. Has Napa filters.
drivechain / tandems
400
  • No leaks minimal tandem tilt.
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNever been in the dirt
  • Good
tires
  • Yes
  • Rears 50% Fronts are on runout
  • 14.00R-24 Michelin XGLA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering