Quick Search

Caterpillar 140 M2 AWD

Caterpillar 140 M2 AWD

Price
$139,500
Year
2014
Working hours
7,345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Butler Machinery Co.
Rapid City, SD
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 140 M2 AWD
Categorymotor graders
Serial NumberM9J00780
Unit NumberMJ004549
Catalog Number4609773
Year2014
Hours7,345 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax139,500 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ALL WHEEL DRIVEALL WHEEL DRIVE
AUTO SHIFTAUTO SHIFT
JOYSTICK STEERINGJOYSTICK STEERING
Additional information14' MOLDBOARD
BLADE EXTENSION
CIRCLE CLUTCH
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
FENDERS
MIRRORS
REARVIEW CAMERA
SNOW ARRANGEMENT
VHP PLUS
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
EXTENSION, BLADE, 24"X 27"X1"L
FENDERS, FRONT, AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
STARTER, ELECTRIC, HEAVY DUTY
WEATHER, COLD PLUS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering