Quick Search

Caterpillar 120M2 AWD

Caterpillar 120M2 AWD

Price
$130,000
Year
2014
Working hours
8,090 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Eau Claire, WI
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 120M2 AWD
Categorymotor graders
Serial NumberR9W00122
Unit NumberR9W00122
Catalog Number4713550
Year2014
Hours8,090 h
CountryUnited States
LocationEau Claire, WI
Pricing
Price Excluding Tax130,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional informationLANE 2 ORDER
DOMESTIC TRUCK
COMFORT PACKAGE
GLOBAL ARRANGEMENT
CAB, PLUS
INSTALLATION ARRANGEMENT
MOLDBOARD, 14' BASIC
STARTING, (50 MT)
BASE + 1 (FL)
TIRES, 14.0R24 BS VUT * L2 MP
STARTING AID - ETHER
STANDARD WEATHER AWD
LIFT GROUP, FRONT MOUNTING
LIGHTS, WORKING, BASIC,HALOGEN
HITCH, TOWING
HEATER, ENGINE COOLANT, 120V
COUNTERWEIGHT
LANGUAGE, ENGLISH
LINES,STANDARD W/O ACCUMULATOR
GUARD, TRANSMISSION
LIGHTS, FRONT HEADLIGHTS, LOW
DRAWBAR, 6 SHOE CIRCLE GUIDES
PRECLEANER, SY-KLONE
NO ACCUGRADE
PRODUCT LINK, SATELLITE PL321
CAMERA,REAR VISION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1800
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJan 2016
gauges, operator station, console
1800
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • Good
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • Overall good condition
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1320
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPlay in ball joints
  • Good
  • Good
  • Good
  • Good
  • FairPlay in rod end to blade
  • Good
  • Good
blade
920
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
comments, misc. repairs, general remarks
  • Overall good condition
  • Machine was recently serviced & a cover was left off
all wheel drive
700
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Overall good condition
  • Good
  • Good
  • GoodNone visible
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Overall good condition
tires
  • Yes
  • Yes
  • 20%
  • Overall fair condition
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin25NoYesYes
Left FrontMichelin25NoNoNo
Left RearMichelin20NoNoNo
Right CenterMichelin10NoNoNo
Right FrontGalaxy40NoNoNo
Right RearMichelin10NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering