Caterpillar 12M3

Caterpillar 12M3

Price
186,168 USD
Year
2015
Working hours
3804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F00307
Unit NumberE159255
Catalog NumberCU4640129
Manufacturing Year2015
Hours3804 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 186,168
Tax-
Price Including Tax-
Details
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
ROPS: ENCLOSED
HEATER
PRODUCT LINK: INCLUDES
BLADE LENGTH: 14'
TIRE SIZE: 17.5-25
Features
Accessories
PUSHBLOCKPUSHBLOCK
Additional InformationAIR CONDITIONING
ROPS: ENCLOSED
HEATER
PRODUCT LINK: INCLUDES
BLADE LENGTH: 14'
TIRE SIZE: 17.5-25
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairScratches on a cat decal on r/s engine door Also left side Cat decal scratched
  • FairRear radiator cracked at lower corner
  • FairRadiator (fan) guard chipped
  • Good
  • GoodScreen missing in fuel tank fill spout
  • Good
  • Good
  • Fair
  • Good
  • FairNeed to clean up sharp edges
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good01/2018
gauges, operator station, console
  • Yes
  • YesC/D
  • Yes
  • GoodA/C vent air 54° outside temp 75° Vent on top of cab missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHeater vent air 100° outside temp 76°
  • Good
  • GoodHours 3804
  • Good
  • GoodA/M F/M blue tooth
  • FairArm rest are worn
  • GoodAir suspension
  • Good
  • GoodRight side washer plugged
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairPart of service
  • GoodRed
  • Good
  • Good
  • Good
  • FairLast service 11-26-19
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodHyd fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Transmission guard needs cleaned out
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • FairLeft side steering hose has a bad rub on it so does right side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTested okay
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • FairNeeds new bearings . Hoses have some nicks on them
  • FairHave some play in trunnions
  • FairGromett missing on left side blade lift cylinder line, also Nick in line Blade center shift lines have nicks in them
  • Good
  • Good
  • FairLift cylinders have a little play
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Fair
  • FairCircle needs adjusted
  • Good
  • FairAll of the cylinders need adjusted
  • Good
  • Good
  • Good
  • PoorDrive pinion worn
  • Good
comments, misc. repairs, general remarks
  • Service machine
  • Inspect machine
  • Estimate for repairs
  • Final Inspection
  • Wash
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • 100%
  • Good
  • Good
ripper
  • Missing two ripper shanks
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMissing two shanks
  • Good
tires
  • Yes
  • No
  • 89.39%
  • 17.25-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone2884NoNoNo
Left FrontLoadmaster33100NoNoNo
Left RearFirestone2887NoNoNo
Right CenterFirestone2884NoNoNo
Right FrontLoadmaster3193NoNoNo
Right RearFirestone2987NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone