Quick Search

Caterpillar 12M3

Caterpillar 12M3

Price
$270,000
Year
2019
Working hours
1,767 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 12M3
Categorymotor graders
Serial NumberN9F01109
Unit NumberM460854
Catalog Number4575912
Year2019
Hours1,767 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax270,000 USD
Tax-
Price Including Tax-
Details
Accessories
RADIORADIO
COUNTERWEIGHTCOUNTERWEIGHT
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationCAT CERTIFIED USED
ACCUMULATORS, BLADE LIFT
BASE + 1 (RIP)
CAB, BASE (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
FAN, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
NO ACCUGRADE
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RIPPER/SCARIFIER
SEAT BELT W/INDICATOR
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TANK, FUEL, STANDARD
TIRES, 14.0R24 BS VUT * L2 MP
TOOTH, STRAIGHT
1450 BW 11/11/21
DIAMOND ATTACH PUSHBLOCK HEAVY
MOUNT KIT W/ STANDARD BOLTS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • Good
  • Good
  • Good
  • Good
ripper
300
  • Good
  • Good
  • Good
tires
  • Yes
  • 75%
  • 14-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestoneNoNoNo
Left FrontBridgestoneNoNoNo
Right CenterBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering