Quick Search

Caterpillar 12M3 AWD

Caterpillar 12M3 AWD

Price
$266,000
Year
2019
Working hours
2,784 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 12M3 AWD
Categorymotor graders
Serial NumberN9B00901
Unit Number466783
Catalog Number4735929
Year2019
Hours2,784 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax266,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional informationMOLDBOARD 14' X 27" X 1"
GLOBAL ARRANGEMENT,LOW AMBIENT
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
NO ACCUGRADE
CAMERA, REAR VISION
BASE + 2 (FL,RIP)
CURVED CUTTING EDGE, 8"X3/4"
MOLDBOARD, 14' PLUS
COLD WEATHER PLUS PACKAGE AWD
DRAIN, GRAVITY, ENGINE OIL
LANGUAGE, ENGLISH
STARTING AID, ETHER
CONTROL,AUTO ARTICULATION-DEMO
SHADE, SUN
LIGHTS, WORK, HEEL 3X3
TANK, FUEL, STANDARD
PUSH PLATE, COUNTERWEIGHT
SEAT, AIR SUSPENSION, CLOTH
CAT CERTIFIED USED
LIGHTS, ARM, FOLD DOWN
LIGHTS, WORKING, PLUS, HALOGEN
RIPPER/SCARIFIER
JOYSTICK CONTROLS, BASIC
HEATER, ENGINE COOLANT, 120V
CAB, PLUS (INTERIOR)
SEAT BELT
PRODUCT LINK, CELLULAR PLE641
ACCUMULATORS, BLADE LIFT
FAN, STANDARD
STANDARD GLASS
FAN, DEFROSTER, REAR WINDOW
LIFT GROUP, FRONT MOUNTING
ARTICULATION GUARD
DECALS, ENGLISH (U.S.)
WIPER/WASHER, REAR
150 AMP ALTERNATOR
COOLANT, 50/50, -35C (-31F)
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, RIPPER 3X3
LIGHTS, WORK, MIDFRAME TOE
C9.3 ENGINE
PRECLEANER, SY-KLONE
MIRRORS, OUTSIDE HEATED 24V
OIL, HYDRAULIC, 10W
CONVERTER,COMMUNICATION (CB
RIPPER MOUNTNG
RADIO,12V,AM/FM,WTHRBAND/BL
3270 BW 1/24/22
LIGHTS, ROADING, HALOGEN
BATTERIES, EXTREME DUTY-1400
ENGINE, TIER IV
TRANS OIL & FAN BRAKE BYPASS
HEADLIGHTS,FRONT, HIGH,HALOGEN
END BITS, STNDRD, W/OVERLAY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1010
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft damaged
safety items
500
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • No
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNormal wear
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
460
  • Good
  • Good
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
  • Good
  • Good
  • FairNormal wear
  • FairNormal wear
  • FairNormal wear
all wheel drive
300
  • Good
  • Good
  • Good
drivechain / tandems
100
  • Good
ripper
300
  • Good
  • Good
  • Good
tires
  • Yes
  • New
  • 14.0-24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering