Quick Search

CAT 140K

CAT 140K

Year
2021
Working hours
682 h
Videos of CAT 140K
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.
Lima
+1 309 675 8905
Show phone number
Basic information
BrandCAT 140K
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.
Categorymotor graders
Serial NumberJPA05974
Catalog Number10102986
Year2021
Hours682 h
CountryPeru
LocationLIMA, Peru
Pricing
Price Excluding Tax235,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - TandemDrive - Tandem
Moldboard Size - 14'Moldboard Size - 14'
Ripper - Multi-ShankRipper - Multi-Shank
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Ether AidEther Aid
Guard, TransmissionGuard, Transmission
ScarifierScarifier
Hydraulic ValvesHydraulic Valves
Steering Type - WheelSteering Type - Wheel
Cab Profile - HighCab Profile - High
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2001
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBandas de las escaleras se encuentran dañadas , 1 estribo de la escalera RH se encuentra deformada
safety items
510
  • Yes
  • Yes
  • Yes
  • Good
  • FairSe encuentra desmontada operativa
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • No
  • 60 psi baja //70 psi alta //64 psi calado
  • Good
  • GoodRojo
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Yes
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1601
  • No
  • Good
  • PoorVastago presenta picaduras
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1010
  • Good
  • Good
  • Good
  • FairCuchillas presentan ligero degaste,sobre cantionera presentan desgste
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scarifer
400
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterYesYesYes
Left FrontROCKBUSTERYesYesYes
Left RearROCKBUSTERNoYesYes
Right CenterFORERRUNERNoYesYes
Right FrontYesYesYes
Right RearYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering