Quick Search

CAT 140M2

CAT 140M2

Year
2014
Working hours
4,653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Ocala, FL
+1 877 228 3519
Show phone number
Basic information
BrandCAT 140M2
Caterpillar Financial
Categorymotor graders
Serial NumberM9D01785
Unit NumberUS-1310694
Catalog Number10068546
Year2014
Hours4,653 h
CountryUnited States
LocationOcala, United States
Pricing
Price Excluding Tax162,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EPA LabelEPA Label
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ether AidEther Aid
Guard, TransmissionGuard, Transmission
Circle ClutchCircle Clutch
Cross SlopeCross Slope
Defroster FanDefroster Fan
Moldboard Size - 14'Moldboard Size - 14'
ScarifierScarifier
Rear Window DefrostRear Window Defrost
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Cab Profile - LowCab Profile - Low
Drive - TandemDrive - Tandem
Hydraulic ValvesHydraulic Valves
Throttle LockThrottle Lock
Supplemental SteeringSupplemental Steering
VHP PlusVHP Plus
Additional informationCustomer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Online Owner's Manual
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • FairThe decals are faded and have some light damage.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe paint is faded, there are some scratches, some rust and some areas that are peeling. Over all the paint looks good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe new seat belt was installed in 8/23.
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThis is a standard CAT radio.
  • Good
  • GoodAir suspension.
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • YesA new long block has been installed in this machine and has less than 20 hours on it.
  • No
  • No
  • No
  • No
  • Normal
  • Clear
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic drive.
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1110
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThis filter was not cut open or replaced.
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoy stick.
  • Good
brake
500
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • Good
  • Good
  • Good
  • GoodThe cylinder mounts are worn around 10%.
  • Good
  • FairThis filter was not cut open or replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Good
  • Good
  • FairThe circle shoes are worn around 25%.
  • Good
  • GoodThe cylinder ball and caps are worn around 10%.
  • Good
  • Good
  • FairThe incerts are worn around 25%.
  • Good
  • Good
  • Good
scarifer
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe Scarifier shoes are worn around 40%.
tires
  • No
  • Yes
  • 80% Average life remaining.
  • 17.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMaxam2773NoYesNo
Left FrontMaxam3287NoYesNo
Left RearMaxam3081NoYesNo
Right CenterMaxam2670NoYesNo
Right FrontMaxam3389NoYesYes
Right RearMaxam2979NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering