Quick Search

CAT 140K

CAT 140K

Year
2020
Working hours
3,416 h
Videos of CAT 140K
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.
Lima
+1 309 675 8905
Show phone number
Basic information
BrandCAT 140K
CATERPILLAR INTERNATIONAL SERVICES DEL PERU S.A.
Categorymotor graders
Serial NumberJPA05639
Catalog Number10092601
Year2020
Hours3,416 h
CountryPeru
LocationLima, Peru
Pricing
Price Excluding Tax198,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - TandemDrive - Tandem
Moldboard Size - 14'Moldboard Size - 14'
Ripper - Multi-ShankRipper - Multi-Shank
EPA LabelEPA Label
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Differential LockDifferential Lock
Ether AidEther Aid
Hydraulic ValvesHydraulic Valves
Steering Type - WheelSteering Type - Wheel
Cab Profile - HighCab Profile - High
Supplemental SteeringSupplemental Steering
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1911
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPresenta juego en el trunion de la barra de tiro
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFalta escalera RH,banda de la escalera LH se encuentra dañado
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1411
  • No
  • No
  • No
  • FairNo enfria se sugiere recargar el A/C
  • Good
  • Good
  • Good
  • Good
  • PoorIndicador de presion de aire del freno lado RH solo marca hasta 100 psi
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
702
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • YesHumedecimiento por el reten delantero
  • No
  • No
  • 65 psi baja//79 psi //69 psi calado
  • PoorFiltros se encuentran contaminados,son alternativos
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorFiltro de aceite es alternativo
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1301
  • Good
  • Good
  • Good
  • Good
  • PoorVastagos se encuentran dañados
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1204
  • No
  • Good
  • PoorVastago presenta desprendimiento de cromo
  • PoorVastagosLH/RH presentan desprendimiento de cromo
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorVastagos LH/RH presentan desprendimiento de cromo
  • Good
  • Good
  • Good
  • PoorVastago presenta desprendimiento de cromo
  • Good
  • Good
blade
902
  • Good
  • Good
  • Good
  • PoorCuchillas se encuentran desgastadas
  • Poorpresneta juego en las tapas de los cilindros de levante LH/RH y en el center shift
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
301
  • Good
  • Good
  • Good
  • Poor1 seguro del pin es hechiso s
scarifer
200
  • Shank son alternativos, 1 shank se encuentra roto
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBKTNoYesYes
Left FrontNoYesYes
Left RearNoYesYes
Right CenterNoYesYes
Right FrontNoYesYes
Right RearYesYesYes
comments, misc. repairs, general remarks
  • Falta pin couter de la tuerca de la barra de la hoja topadora
  • Bronces se encuentran desgastados,pernos de la tapa son alternativos,las tapas se encuentran desgastadas
  • Falta 1 perno de la rueda numero 3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering