Quick Search

CAT 120K

CAT 120K

CAT Certified
Year
2016
Working hours
4,180 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MONARK EQUIPMENT
Cebu City
+63 26365745
Show phone number
Basic information
BrandCAT 120K
MONARK EQUIPMENT
Categorymotor graders
Serial NumberSZN02465
Catalog Number10036971
Year2016
Hours4,180 h
CountryPhilippines
LocationCEBU CITY, Philippines
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
PUSHBLOCKPUSHBLOCK
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • YesFinal cleaning prior to delivery may require
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodw/ minor operational scratches
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine Grill Cover w/ rust
  • Normal
  • Normal
  • GoodNewly replaced
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNewly reseal
  • Good
blade
530
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
scarifer
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodw/ Minor rust
  • GoodBarely used / w/ rust
comments, misc. repairs, general remarks
  • Front Tires are at below 50%, 2 Center and 2 rear Tires are good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering