Quick Search

CAT 12M3

CAT 12M3

Year
2017
Working hours
4,231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Jonesboro, AR
+1 877 228 3519
Show phone number
Basic information
BrandCAT 12M3
Caterpillar Financial
Categorymotor graders
Serial NumberN9R00317
Unit NumberUS-1200664
Catalog Number10110147
Year2017
Hours4,231 h
CountryUnited States
LocationJonesboro, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
EPA LABELEPA LABEL
AUTO SHIFTAUTO SHIFT
BEACONBEACON
JOYSTICK STEERINGJOYSTICK STEERING
THROTTLE LOCKTHROTTLE LOCK
Additional information14' MOLDBOARD
ACCUGRADE READY
AIR SUSPENSION SEAT
AUTO DIFFERENTIAL LOCK
BLUETOOTH RADIO
CROSS SLOPE
Customer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
DEFROSTER FAN
DIFFERENTIAL LOCK
ETHER AID
MIRRORS
Online Owner's Manual
REAR WINDOW DEFROST
REARVIEW CAMERA
SCARIFIER
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
SUPPLEMENTAL STEERING
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1710
  • Yes
  • Good
  • Good
  • Goodscratched/faded
  • Good
  • Fairdented access door and hole in sheet metal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodscratched/faded
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStep on right side is slightly bent
safety items
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 1/4
  • GoodNo active codes
  • GoodDPF filter cleaned at 4225 hours
cooling system
800
  • Goodwear but no visible issues
  • Good
  • Good
  • Good
  • Goodno visible leaks
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • Nono visible leaks
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
  • NA
steering
1300
  • Goodslight slack
  • Goodslight slack
  • Good
  • NA
  • Goodslight slack
  • Good
  • Goodslight slack
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1010
  • Good
  • Goodslight slack in frame
  • Good
  • Good
  • Good
  • Goodslight wear
  • Good
  • Good
  • FairDrive gear is worn
  • Good
  • Good
ripper
  • NA
scarifer
810
  • Goodslight wear
  • Good
  • Good
  • Good
  • Goodslight slack
  • Good
  • Goodslight slack
  • Good
  • Fairmissing multiple shanks
snow wing
  • NA
tires
  • 53%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterWestlake WR02 14.00R2416/3250NoYesNo
Left FrontWestlake WR02 14.00R2419/3259NoYesNo
Left RearWestlake WR02 14.00R2416/3250NoYesNo
Right CenterWestlake WR02 14.00R2417/3253NoYesNo
Right FrontWestlake WR02 14.00R2419/3259NoYesNo
Right RearWestlake WR02 14.00R2417/3253NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering