Currently 18064 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
458 Search results for "Current filter"
Displaying: 433 - 456 Sort by: 
CAT 140HNA, 137,8992003
Bangkok
7,958 hair conditioner

See Details
CAT 140G, 118,7701990
Bangkok
20,642 hair conditionerripper

See Details
Volvo G940, 80,366200810,700 h Conditionsair conditionerlightingmirrorsce plateair suspension seat

See Details
CAT 14M, 582,1522012
Sydney, NSW
65 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripperrops

See Details
CAT 12M, 120,3332008
Brisbane, QL
11,328 hair conditionermoldboard size - 12'lightingrops - enclosedmirrors

See Details
CAT 140G, 118,7701993
Bangkok
12,572 hair conditionerripper

See Details
CAT 140K, 164,2562010
Bangkok
4,030 h

See Details
CAT 140G, 113,7161994
Bangkok
23,651 h

See Details
CAT 14M, 186,5222013
Sault St Marie, ON
13,534 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 160M2018
Regina, SK
6,111 h

See Details
CAT 12M, 172,3692014
Dubbo, NSW
9,230 hproduct linkam fm cd radioair conditionerbeaconjoystick steering

See Details
CAT 140K, 235,0002021
Lima
682 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - multi-shankscarifier

See Details
CAT 120M, 81,3062015
Adelaide, SA
21,656 h Special Offers Customer Value Agreementair conditionerproduct linkrear view cameralightingrops - enclosed

See Details
CAT 160M3 AWD2019
Regina, SK
5,818 h

See Details
CAT 120 M, 123,5852008
Adelaide, SA
9,465 h Conditions Special Offers Customer Value Agreementair conditionerdrive - tandemmoldboard size - 12'ripper - multi-shankscarifier

See Details
CAT 163H, 101,4342006
Edmonton, AB
8,820 h

See Details
CAT 160M3 AWD2019
Regina, SK
8,050 h

See Details
John Deere & CO. 772G, 223,0082017
Winnipeg, MB
6,815 h Conditionsam fm radiolightingair conditionereropsauto shift

See Details
CAT 140K, 193,4572019
Contagem
4,336 hair conditionerepa labelproduct linklightingrops - enclosed

See Details
Volvo G720VHP, 31,9262001
Candiac, QC
3,910 h Conditionsair conditionerbeacondifferential lockdefroster fanscarifier

See Details
CAT 140M, 146,3512008
Sydney, NSW
9,200 h

See Details
CAT 160K
RIYADH
185 hcabin guard -> demolition/fops cab guard

See Details
CAT 14M2013
Riyadh
16 h

See Details
CAT 12K2015
Piedras Negras
530 h Specifications

See Details
Show more results

motor graders