Currently 18057 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
461 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 12HNA, 113,8292007
Albury, NSW
15,135 ham fm radiolightingair conditionereropsce plate

See Details
CAT 140M2014
Regina, SK
8,091 h

See Details
CAT 150-15, 488,9262022
Edmonton, AB
598 h

See Details
CAT 140M3 AWD, 181,7052018
Regina, SK
6,062 h

See Details
John Deere 770G, 143,0992013
Adelaide, SA
9,422 h Conditionsair conditionerlightingrops - enclosedmirrorsbeacon

See Details
CAT 140GC, 168,0002020
Lima
2,085 h Conditionsair conditionerdrive - tandemmoldboard size - 14'ripper - single shankcab profile - high

See Details
John Deere 872GP, 149,5972015
Saskatoon, SK
6,300 h

See Details
CAT 140M, 165,4322012
Chicoutimi, QC
16,578 h Conditionstier 2 complianttier 1 compliantemissions level - eu - eu stage iiiaregulatory status - nr_canada/us territories/stage iiia/chinaair conditioner

See Details
CAT 160M, 142,7372011
Sault St Marie, ON
10,182 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 140M, 126,8382010
Wollongong, NSW
13,690 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 160H, 85,1612002
Winnipeg, MB
16,390 hlightingair conditionerauto shifthigh profile cab/ropsvariable horsepower

See Details
CAT 140M2014
Regina, SK
10,676 h

See Details
CAT 12M, 136,5942010
Adelaide, SA
10,450 h Conditions Special Offers Customer Value Agreementam fm radiolightingproduct linkair conditionererops

See Details
Champion 740, 32,1091994
Windsor, ON
11,494 h Conditionsair conditionerlightingrops - enclosedmirrorsce plate

See Details
CAT 160M2016
Regina, SK
8,997 h

See Details
CAT 12M, 188,6302017
Adelaide, SA
8,210 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkaccugrade readylightingrops - enclosed

See Details
CAT 160M3 AWD2019
Saskatoon, SK
5,207 h

See Details
CAT 160M, 124,0562016
Regina, SK
10,401 h

See Details
John Deere 872GP2020
Regina, SK
5,185 h

See Details
CAT 160M2012
Regina, SK
12,717 h

See Details
CAT 160M32018
Regina, SK
6,771 h

See Details
CAT 160M2015
Clayton, VI
6,659 hlightingproduct linkair conditionereropsbeacon

See Details
CAT 140M2017
Regina, SK
7,104 h

See Details
John Deere & CO. 772G, 91,2172015
Regina, SK
9,863 h

See Details
Show more results

motor graders