Quick Search

CAT 12M

CAT 12M

Year
2010
Working hours
10,450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 12M
Cavpower
Categorymotor graders
Serial NumberB9F00950
Unit NumberUTRAD2917
Catalog Number10109760
Year2010
Hours10,450 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax136,248 USD
Tax (10%)13,625 USD
Price Including Tax149,872 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Accugrade ReadyAccugrade Ready
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
AUTO SHIFTAUTO SHIFT
MirrorsMirrors
BEACONBEACON
JOYSTICK STEERINGJOYSTICK STEERING
LOW PROFILE CAB/ROPSLOW PROFILE CAB/ROPS
THROTTLE LOCKTHROTTLE LOCK
TRANSMISSION GUARDTRANSMISSION GUARD
Air Suspension SeatAir Suspension Seat
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Guard, TransmissionGuard, Transmission
PUSHBLOCKPUSHBLOCK
Radio - AM FM CD RadioRadio - AM FM CD Radio
Moldboard Size - 14'Moldboard Size - 14'
HYDRAULIC REAR POSTHYDRAULIC REAR POST
Steering Type - JoystickSteering Type - Joystick
Cab Profile - LowCab Profile - Low
Drive - TandemDrive - Tandem
Additional informationIn stock now

* FIRE EXTINGUISHER
14' MOLDBOARD
ACCUGRADE READY
AIR SUSPENSION SEAT
BLUETOOTH RADIO
CANVAS SEAT COVER
CIRCLE CLUTCH
Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
DEFROSTER FAN
DIFFERENTIAL LOCK
MIRRORS
Online Owner's Manual
RIPPER, MULTI-SHANK
SCARIFIER
Special Offers RISK ASSESSMENT AND 250 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
SUPPLEMENTAL STEERING
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 250 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8100
  • Yes
  • Mirror frames rusted
  • FairBattery compartment door rusted
  • FairPatches of surface rust
  • Good
  • Fair
  • FairEngine hood decals damaged
  • FairHydraulic tank door rusted
  • Good
  • FairTop of A frame cirle dented & damaged
  • Good
  • Good
  • FairPaint on top hood peeling
  • FairSurface Rust & flaking paint in several areas
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
safety items
420
  • Yes
  • Yes
  • Yes
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairOut of date, label worn off
gauges, operator station, console
980
  • Yes
  • Rubber boot on LH joystick has small tear in it
  • FairVent temp cold, good air flow / Vent damaged LHS cab window panel
  • Good
  • Fair
  • Fair
  • FairHole in floormat - new will be fitted
  • Good
  • FairTint on rear window torn around edges, tint on RH cab glass minor damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodKenwood AM FM CD player
  • FairLH wrist rest damaged
  • GoodAir suspension
  • Fair
  • Fair
engine
530
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 250hr service completed at 10,275 hrs on 9/9/23
  • N
  • Clear
  • Fair
  • GoodRed / full
  • Good
  • Fair
  • Good
  • Good
  • Good
  • FairMinor Exhaust gas leak from turbo outlet - muffler joints
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • YesActive code for L blade ctl mode switch & L des grade offset switch
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1120
  • Good
  • Fair.5 - 1mm movement RHS kingpins
  • FairSteer cyl hose damaged, fitting bent & hose rubbing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
610
  • Good
  • Good
  • Good
  • FairRH tandem hose weep, hose rubbing on chassis near artic / outer cover peeling off hoses to tandems both sides
  • Good
  • Good
  • Good
drivechain / tandems
610
  • Good
  • Good
  • Good
  • Fair2-3mm wear tandem pivot bushes, both sides
  • Good
  • Good
  • Good
hydraulics
1110
  • No
  • Good
  • Good
  • Good
  • FairBlade sideshift cyl hoses worn to wire braid, clamps broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
470
  • Fair5mm + wear,Gooseneck to A frame ball
  • FairTop of circle frame damaged from hitting saddle
  • FairCircle shoe inserts good, need adjusting
  • FairEnd bits worn & racked
  • Fair3mm + wear RH lift cyl ball
  • Good
  • Good
  • FairBlade SS Inserts good, need adjusting
  • Good
  • Good
  • Fair2-3mm wear blade pivot p & b
ripper
520
  • Good
  • Good
  • FairFrame is twisted, 50mm higher on RHS machine
  • Good
  • Good
  • FairRipper tynes GET badly worn - new will be fitted
  • Good
tires
  • Yes
  • Cuts in the sidewalls of LH & RH drive tyres 10-15mm deep / LHR tyre has slow air leak
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBKT 17.5R2511mmNoNoYes
Left FrontBKT 17.5R2525mmNoNoNo
Left RearBKT 17.5R2513mmNoNoYes
Right CenterBKT 17.5R2513mmNoNoYes
Right FrontBKT 17.5R2525mmNoNoNo
Right RearBKT 17.5R2513mmNoNoYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering