Currently 18349 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
470 Search results for "Current filter"
Displaying: 241 - 264 Sort by: 
CAT 120, 237,5002019
Omaha, NE
1,062 h Conditionsair conditionerlightingmirrorsair suspension seatengine

See Details
CAT 140M2, 155,0002014
Norfolk, NE
7,559 h Specifications Conditionsguard, transmissionarrangement, snow

See Details
CAT 140M3, 340,0002019
Floresville, TX
3,607 h Conditionsam fm radiolightingproduct linkair conditionererops

See Details
CAT 150 AWD, 575,0002023
Casper, WY
1,406 h

See Details
CAT 140-13AWL, 373,7002021
Topeka Area, KS
2,587 h Conditionsguard, transmission

See Details
John Deere 872GP, 345,9002019
Williston, ND
4,234 h Conditionsair conditionerdrive - all wheelmoldboard size - 16'ripper - multi-shankarrangement, snow

See Details
John Deere 872GP, 350,9002019
Great Falls, MT
4,497 h

See Details
CAT 150 AWD, 675,0002023
Vacaville, CA
261 h Conditionsaccugrade readyauto shiftcircle clutchdrive - all wheelsteering type - joystick

See Details
CAT 140M3AWD, 159,8002016
Fergus Falls, MN
8,306 h Conditions Customer Value Agreementarrangement, snow

See Details
CAT 140MAWD, 105,0002009
Hankinson, ND
13,262 h

See Details
CAT 160, 443,9002020
Great Falls, MT
4,636 harrangement, snow

See Details
CAT 160, 435,9002020
Great Falls, MT
5,371 harrangement, snow

See Details
CAT 15015, 407,5002020
Mokena, IL
897 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'rops - enclosed

See Details
CAT 12M3, 251,2002018
Great Falls, MT
4,224 harrangement, snow

See Details
CAT 140 GC, 247,0002021
FL
2,832 h Specificationsair conditionermoldboard size - 14'scarifiertire sizeproduct link

See Details
CAT 140M 2, 231,7502011
Casper, WY
4,611 h Specificationslift groupguard, transmission

See Details
CAT 160, 448,2002020
Billings, MT
4,504 h Conditions

See Details
CAT 12M3AWD, 180,0002015
Omaha, NE
7,116 h Specifications Conditions

See Details
CAT 160M3 AWD, 398,7002019
Williston, ND
arrangement, snow

See Details
Champion 730A SERIES 3, 17,3581991
Batavia, NY
5,208 hair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 160M2AWD, 172,9002014
Salem, VA
13,024 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 140M 3, 199,5002018
Rock Springs, WY
6,181 hguard, transmissionarrangement, snow

See Details
CAT 160M2AWD, 172,2222012
Brewer, ME
13,045 h Conditionslightingair conditionerjoystick steeringall wheel drivesnow wing

See Details
CAT 12M2 AWD, 132,5042013
Novi, MI
9,739 h Conditionsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
Show more results

motor graders