Quick Search

John Deere 872GP

John Deere 872GP

Year
2018
Working hours
4,244 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Williston, ND
+1 406 656 0202 x8235
Show phone number
Basic information
BrandJohn Deere 872GP
Tractor & Equipment Co.
Categorymotor graders
Serial Number690959
Unit Number23G0869
Catalog Number10084706
Year2018
Hours4,244 h
CountryUnited States
LocationWilliston, United States
Pricing
Price Excluding Tax345,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - All WheelDrive - All Wheel
Moldboard Size - 16'Moldboard Size - 16'
Ripper - Multi-ShankRipper - Multi-Shank
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
RadioRadio
Cross SlopeCross Slope
Defroster FanDefroster Fan
Arrangement, SnowArrangement, Snow
Front Hitch/LiftFront Hitch/Lift
Snow WingSnow Wing
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
tires
  • New = 35/32 and 50%= 17/32
  • Michelin SP 17.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center15
Left Front24
Left Rear10
Right Center15
Right Front20
Right Rear16
comments, misc. repairs, general remarks
  • Williston west store 4-24-2024 at 4,244 hours.
  • AWD- RH wing- F lift group- X slope- 16 foot blade- fenders- Heated mirrors and seat- air ride seat-stereo-RV cam- 9 scarifier shanks.
  • New left center glass requires installed 4-24-2024 ( in cab)
  • Recent fluid and filter service.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering