Currently 18026 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,551 Search results for "Current filter"
Displaying: 457 - 480 Sort by: 
MISCELLANEOUS MFGRS SILTFENCE, 7,410
Topeka, KS

See Details
Bobcat T76, 62,2902020
Milford, MA
922 h Conditionsemissions levelregulatory statustier 2 complianttier 1 compliantair conditioner

See Details
Bobcat S62, 20,5002021
Ft Wayne, IN
3,742 h Conditionsair conditionerlightingrops - enclosedhand and foot controlradio - am fm radio

See Details
CAT 236, 25,0002003
Newington, CT
4,509 h

See Details
CAT 930M AG HL, 169,5002021
Pueblo, CO
5,400 hengineride control

See Details
Bobcat S595, 25,0002019
Stockton, CA
3,401 h Conditions2 speed travelauxiliary hydraulics flow - high flowcombined hydraulics - two waycoupler type - hydraulicself leveling

See Details
CAT 259D3, 43,9002020
Shakopee, MN
2,798 h Conditions

See Details
CAT 299D3, 95,2262020
Batavia, NY
1,610 hair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D, 63,0002018
Harrisburg, PA
466 h Conditionsregulatory statusair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 246D3, 44,0002020
Grand Rapids, MI
455 h Conditions Special Offers Customer Value Agreementair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 259D C2H2, 40,0002019
Schofield, WI
2,736 h Conditionsengine

See Details
Wacker ST45, 63,0852022
FL
205 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 279D3, 48,8802020
IN
3,050 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 236D3 C3H2, 43,0002023
Green Bay, WI
2,592 h Conditionsair conditionerepa labellightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 966M, 265,0002015
Salem, IL
5,138 h Conditionsforksengine

See Details
CAT 279D, 66,0002018
Richmond, VT
1,321 h Conditionsemissions levelair conditionerlightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT 415F2 IL, 81,1762019
Kingman, AZ
2,633 h Conditionsrops - openside shiftcontrols, leverproduct linkdrive - 4 wheel

See Details
CAT 926M, 145,0002018
Lafayette, IN
3,487 h Conditionsair conditionerlightingrops - enclosedmirrorscoupler type - hydraulic

See Details
CAT 259D3, 53,0002021
Memphis, TN
1,287 h Conditionspilot controlrops - openbucketanti-theft systemself leveling

See Details
CAT 938M, 276,7502022
Colorado Springs, CO
2,012 h Conditionsengineride control

See Details
CAT 289D3 C3H2, 77,0002021
Tulsa, OK
522 h

See Details
CAT 246D3XPS2C, 48,9002020
Olathe, KS
1,570 h

See Details
CAT 257B3, 31,9002013
Shakopee, MN
2,625 h Conditionsself leveling

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
26 h

See Details
Show more results

Loaders