Quick Search

CAT 259D3

CAT 259D3

Year
2020
Working hours
2,798 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 259D3
Ziegler CAT
Categorytrack loaders
Serial NumberCW906383
Unit NumberEQ0118528
Catalog Number10111747
Year2020
Hours2,798 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax43,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information259D3 COMPACT TRACK LOADER
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
ENGINE S/N 8LC5911
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7 IN)BAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • No
  • No
  • Good
  • Good
  • Good
  • FairBack door has a dent
  • Good
  • Good
  • Good
  • FairPaint scuffed
  • Good
  • FairRight arm cover dented
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1320
  • Yes
  • Yes
  • Yes
  • N/A
  • Full
  • FairAc in working order but condenser is bent/dented. Not leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWipers work but no fluid sprays
engine
610
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • DPf soot load 30%
  • Normal
  • None
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
421
  • Yes
  • Good
  • FairA few lines on valve appear to be damp
  • Good
  • Good
  • FairBottom hoses on pump damp
  • PoorBottom line off tank Damp
  • Good
bucket
530
  • 72in
  • Uncoupled bucket from machine and coupled back on
  • Good
  • Fair1/8" movement
  • Good
  • Good
  • FairRight loader arm appears to have been hit slight dent in arm, arm functions properly
  • FairSome movement
  • Good
  • Good
undercarriage
100
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesRight rear and left front track frame grease zircs wouldn’t take
Percentage Worn70
Track / Belt Thickness50 mm
Track / Belt Width15 inch
IdlersFairPitting/wear marks
RollerFairRollers are fair middle rollers starting to wear
Roller FrameGood
SprocketFairBoth sprockets about 60 percent worn
Track / Belt ConditionFairTrack have some cuts
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering