Quick Search

CAT 938M FC

CAT 938M FC

Year
2022
Working hours
2,063 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 938M FC
WAGNER EQUIPMENT CO.
CategoryWheel Loaders
Serial NumberP5K02755
Unit Number522435
Catalog Number10119319
Year2022
Hours2,063 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax276,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information2-1000CCA BATTERIES, 24V/115A
2012.7
2022 CATERPILLAR 938M LOADER
AS IS / AS RECEIVED
BEACON OUTLET,FIRE EXTINGUISHER,
BUCKET-GP, 3.5 YD3,FUS (FLIPPED)
CAB, DELUXE AC,HEAT, DEF, ROPS,
CONSIGNMENT / FLUEGGE, JOEL
COUNTERWEIGHT-BUMPER, GRAB IRONS
CTWT, HEAVY,3770LBS,7PCS
CUTTING EDGE, BOLT ON, 4 PIECE
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE,C7.1, 184HP. TIER 4 FINAL
ENVIRONMENT, STANDARD
EXTERIOR MIRRORS, RH/LH
FENDERS, STANDARD STEETL & POLY
GUARD, POWERTRAIN, LOWER
HEALINER, FLOOR MAT, DOME LIGHT
HYDRAULICS, 3V, CPLR READY, SL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, ROADING, HALOGEN, RH
LIGHTS, STD HALOGEN
LINES, AUX 3RD, STD LIFT
LOAD SENSING HYDRAULICS,
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
PWR STEERING, WET DISC BRAKES,
QUICK COUPLER,FUSION,HIGH VIS
REARVIEW MIRROR, WASHER-WIPERS
RECOVERY HITCH & PIN, SMV SIGN
SEAT, DELUXE AIR, CLOTH
STANDARD LIFT-GP BOOM W/Z BAR
STANDARD RADIO (12V), DUAL USB
STD INSTRUMENT DISPLAY W/EMS
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3 @85%
TOOLBOX AUX
TRANSMISSION, PWR SF 4F-4R
TRAVEL ALARM, THROTTLE LOCK
WEATHER, THERMAL BYPASS 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • GoodSmall dent on the left rear battery box.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1800
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2012 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNeeds a new blade
engine
1000
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
500
  • Yes
  • No
  • Speed range 2
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
910
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas been flipped and is at about 50%. Has bucket corner guards.
  • Good
  • Good
  • Good
final drives
600
  • No
  • Good
  • Good
  • GoodDid not feel any play
  • Good
  • Good
  • Good
tires
  • No
  • 85%
  • Michelin XHA2. Left front tire has a superficial side wall cut, not deep.
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front28NoNoNo
Left Rear28NoNo
Right Front28NoNoNo
Right Rear28NoNoNo
general condition
300
  • Yes
  • NoAvailable in Wagner Lab
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering