Currently 18062 machines for sale
Quick Search

Used Scissor Lifts for Sale

Imagine a local store you can visit for all your equipment needs. That’s what Cat® dealers offer — simple, accessible solutions. In addition to offering a wide variety of equipment from Caterpillar and dozens of well-known brands, our Cat dealers provide a selection of used scissor lifts for aerial applications. At Cat Used, we place used equipment options in one convenient place so you can easily find the piece of equipment you’re looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
lift - scissor
x
226 Search results for "Current filter"
Displaying: 169 - 192 Sort by: 
Skyjack SJ16, 13,3002022
Saint Cloud, MN
1 h

See Details
Genie GS3246, 26,4002023
Moab, UT
9 h

See Details
JLG ES1932, 14,2002023
Salt Lake City, UT
16 h

See Details
JLG R4045, 35,7502023
Salt Lake City, UT
8 h

See Details
Genie GS3246, 26,4002023
Vernal, UT
8 h

See Details
Genie GS3246, 26,4002023
Lindon, UT
15 h

See Details
JLG ES2646, 24,2002023
Salt Lake City, UT
18 h

See Details
JLG AE1932, 23,5002022
Vernal, UT
1 h

See Details
JLG R4045, 36,0002022
Lindon, UT
10 h

See Details
JLG RT4769, 68,5002022
Salt Lake City, UT
279 h

See Details
JLG R4045, 35,7502023
Logan, UT

See Details
Genie GS3369 RT, 51,6002022
Lindon, UT
327 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
11 h

See Details
JLG AE1932, 22,6502022
Cedar City, UT
19 h

See Details
JLG AE1932, 22,6502022
Salt Lake City, UT
15 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
34 h

See Details
Genie GS3246, 26,7002023
Hurricane, UT
41 h

See Details
JLG R4045, 35,7502023
Ogden, UT
6 h

See Details
Skyjack SCISSOR 19, 5,5002013
Yuba City, CA
208 h

See Details
JLG ES2646, 24,2002023
Lindon, UT
5 h

See Details
JLG AE1932, 23,5002022
Salina, UT
29 h

See Details
JLG AE1932, 22,5002022
Rochester, MN
3 h

See Details
Genie GS3232 32 ELECTRIC SCISSOR LIFT, 24,0002020
Columbus, MN
36 h

See Details
Genie GS2646 G84, 9,1502008
Crab Orchard, WV
176 h

See Details
Show more results

lift - scissor