Quick Search

JLG ES2646

JLG ES2646

Year
2023
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Lindon, UT
+1 801 978 1673
Show phone number
Basic information
BrandJLG ES2646
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200076195
Unit NumberAWP00278
Catalog Number10094676
Year2023
Hours5 h
CountryUnited States
LocationLindon, United States
Pricing
Price Excluding Tax24,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERIES-4 X 6V 220 A-H
CAPACITY: 507 LB
DRIVE SPEED-LOWERED:3 MPH
HYDRAULIC RES: 1.7 GAL.
JLG ELECTRIC SCISSOR LIFT
MACHINE WEIGHT-6036 LB
MACHINE WIDTH: 3.8FT
PLATFORM HEIGHT: 26FT
PRICED NEW 06/13/23 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering