Quick Search

JLG ES1932

JLG ES1932

Year
2023
Working hours
16 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandJLG ES1932
Wheeler Machinery Co.
Categorylift - scissor
Serial NumberM200079615
Unit NumberAWP00372
Catalog Number10080836
Year2023
Hours16 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax14,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBATTERIES-4 X 6V 220 A-H
CAPACITY: 507 LB / 229.97 KG
DRIVE SPEED-LOWERED:3 MPH
HYDRAULIC RES: 1.9 GAL.
JLG ELECTRIC SCISSOR LIFT
MACHINE WEIGHT-3450 LB
MACHINE WIDTH: 2 FT 8 IN.
PLATFORM HEIGHT: 19 FT / 5.75
PRICED 02/29/24 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering