Quick Search

CAT D10T

CAT D10T

Year
2010
Working hours
34,275 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCAT D10T
Finning International
CategoryCrawler dozers
Serial NumberRJG02188
Catalog Number10111872
Year2010
Hours34,275 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax585,245 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab

U Blade Dual Tilt

Single Shank Ripper With Pin Puller

Links 40% Bushing 10% 28" Track Shoes 15% Idlers 45% Rollers 65%

Component Repair History Available

-

Please contact Sales for more information.

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering