X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25134 machines for sale
Current filter
Category
Power Systems
x
Generators
x
Brand
Cummins
x
search filters
Model
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Engine power (kw)
+
-
Country
+
Dealer
+
Country
+
Features
+

Cummins generators

Get an email alert when new equipment matching "Current filter" will be added

9 Search results for "Current filter"
Displaying: 1 - 9 Sort by:   ads/page
Cummins (OBSOLETE) DGEA, 21,363 USDStationary Generator Sets
Omaha, NE, US
Year: 2001, Working hours: 406 h
NMC

diesel
Cummins (OBSOLETE) 125DGEA, 14,688 USDStationary Generator Sets
Omaha, NE, US
Year: 1995, Working hours: 751 h
NMC
Cummins DFED-3776539, 37,500 USDStationary Generator Sets
Indianapolis, IN, US
Year: 1999, Working hours: 592 h
MACALLISTER MACHINERY CO., INC
Cummins (OBSOLETE) 200DFAA, 24,690 USDStationary Generator Sets
Omaha, NE, US
Year: 1994, Working hours: 959 h
NMC
Cummins 175.0 DFE-15R/14M, 12,000 USDStationary Generator Sets
Albiuquerque, NM, US
Year: 1987, Working hours: 935 h
WAGNER EQUIPMENT CO
Cummins 125KWEP, 15,800 USDStationary Generator Sets
Topeka, KS, US
Year: 1995, Working hours: 447 h
FOLEY EQUIPMENT COMPANY
Cummins 300KW, 29,000 USDStationary Generator Sets
Los Angeles, CA, US
Year: 2001, Working hours: 450 h
QUINN COMPANY

dieselgeneratorsstandby60 hzauto start
Cummins C 1100, 22,000 USDStationary Generator Sets
Santiago, CL
Year: 2012
FINNING CHILE S.A.
Cummins C 1100, 22,000 USDStationary Generator Sets
Santiago, CL
Year: 2012
FINNING CHILE S.A.
 
Compare products