Currently 18056 machines for sale
Quick Search

Used Forks for Sale

Heavy-duty tasks require more strength than a forklift can provide. Used heavy equipment forks can attach to machines like telehandlers, skid steers and wheel loaders to extend their capabilities and lift heavy loads. If you want to save on adding forks to your fleet, consider buying used. Used Cat® forks are built to last and will maintain their durability and power.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Attachments
x
40 Search results for "Current filter"
Displaying: 25 - 40 Sort by: 
CAT TH408D, 2,800
Huron, SD

See Details
CAT WT-SSL72UT, 1,100
Huron, SD

See Details
CAT TH255 - 48FC, 2,500
Sioux Falls, SD

See Details
CAT GRAPPLEFORKS, 34,2202022
Brewer, ME
1 h Conditions

See Details
CAT ATTACHMENTS NEW_FORK_PALLET_966_PO_FORK_CARRIAGE, 6,5002022
Henderson, NV

See Details
CAT 953 TRACK TYPE LOADER FORK PIN ON 72, 12,0002010
Altoona, IA
100 h Conditions

See Details
US MFGRS 953 TRACK TYPE LOADER FORK PIN ON 72, 6,5002018
Altoona, IA
100 h Conditions

See Details
US MFGRS 963 TRACK TYPE LOADER PIN ON FORKS 72 INC, 6,5002020
Altoona, IA
100 h Conditions

See Details
Log FORKS, 18,4732016
Brewer, ME
1 h

See Details
CAT 48TINES, 800
Rapid City, SD
9,999 h Conditions

See Details
Virnig PPFG4 CYL, 5,200
Dickinson, ND
Conditions

See Details
US MFGRS 963 TRACK TYPE LOADER FORK 96, 12,0002020
Altoona, IA
100 h Conditions

See Details
CAT, 15,590
Milford, MA
1 h

See Details
Rockland INC FORKS 982 LOG, 34,4002018
VA
Conditions

See Details
Rockland INC FORKS930 LOG, 11,9002021
VA
Conditions

See Details
Pemberton 924G IT FO, 2,667
Irving, Tx 75062, TX

See Details
CAT ATTACHMENTS 966M, 13,6832019
Regina, SK
3,000 h

See Details
CAT ATTACHMENTS 930M, 5,8012015
Regina, SK
100 h

See Details
CARRIAGE.AND.FORKS, 1,095
Stoney Creek, ON

See Details
Show more results

forks