Quick Search

CAT 48TINES

CAT 48TINES

Working hours
9,999 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Rapid City, SD
+1 701 250 1600
Show phone number
Basic information
BrandCAT 48TINES
Butler Machinery Co.
Categoryforks
Serial Number0X0202436
Unit NumberX022436
Catalog Number4823042
Hours9,999 h
CountryUnited States
LocationRapid City, United States
Pricing
Price Excluding Tax800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information315-1414
CAT 48" FORK TINES (TINES ONLY)
FOR US W/ CARRIAGE WITH 2.5" DIA SHAFT HOLE
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
200
  • No
  • No
  • FOR USE W/CARRIAGE WITH 2.5"
  • DIA SHAFT HOLE
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering