Currently 18063 machines for sale
Quick Search

Used Dump Trucks for Sale

At Cat Used, we understand the demands of the construction and earthmoving industries. We also know it can be exhausting to search dozens of product listings for the equipment you need. That’s why we consolidate used equipment options from our Cat® dealers around the world into one place. Our product listings include a diverse variety of dump trucks, each of which is ready to deliver hauling capacity that you can rely on every day.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Dump Trucks
x
608 Search results for "Current filter"
Displaying: 577 - 600 Sort by: 
CAT 745-04LRC2019
Newcastle, NSW
4,300 h Conditionslightingproduct linkair conditionereropsbed, standard

See Details
CAT 745, 320,3932018
Zaragoza
9,191 h

See Details
CAT 740B, 180,000201124,468 h Conditions

See Details
CAT 773D, 230,000201120,856 h Conditions

See Details
CAT 773D, 230,000201117,098 h Conditions

See Details
CAT 745-042020
Mittenwalde/ot Schenkendorf
8,785 h

See Details
CAT 745C2017
Rockhampton, QL
7,164 h Customer Value Agreementam fm radioproduct linkair conditionereropstailgate

See Details
CAT 772GLRC2013
银川
8,000 h Conditionsair conditionerbottom dump wag

See Details
CAT 745C2017
Mackay, QL
6,973 h Customer Value Agreementair conditionerauto lubetailgaterops - enclosedair suspension seat

See Details
CAT 735-04A2021
Wiedemar
2,621 h

See Details
CAT 777GLRC, 560,0002012
Antofagasta
18,083 h

See Details
CAT 745, 351,4682018
Madrid
8,930 h

See Details
CAT 775F200925,326 h

See Details
John Deere & CO. 310E, 186,0842017
Windsor, ON
9,500 h

See Details
CAT 730C, 116,5002017
Gomez Palacio
16,381 h

See Details
CAT 730-04A, 243,7222019
Cannock
3,716 h

See Details
CAT 730-04A, 243,7222019
Cannock
4,024 h

See Details
CAT 730C2, 268,5442017
Windsor, ON
7,847 h Conditionsemissions level - japan - step 4 finalemissions level - epa - epa tier 4fair conditionerproduct linkrear view camera

See Details
CAT 773E, 197,7012005
Barcelona
2,456 h

See Details
CAT 740, 117,8712006
Arganda
21,956 h

See Details
CAT 773E, 197,7012005
Barcelona
1,929 h

See Details
CAT 7402008
Mineral De La Reforma
Conditions

See Details
CAT 740, 122,1572007
Arganda

See Details
Komatsu BLANCO, 82,5091998
Madrid

See Details
Show more results

Dump Trucks