Currently 18349 machines for sale
Quick Search

Used Crushers for Sale

Reducing the size of rocks and stones is an essential process in industries such as quarry and aggregates, construction, mining and material recycling. Cat Used is your one-stop repository for rugged, dependable used rock crushers for sale that will increase productivity and efficiency at your job sites. Used crushing plants are available via the global Cat® dealership network. Work with a reputable dealer that can provide aftermarket support and service.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
crusher
x
39 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
Metso LT300HP2021
Eloy, AZ
1,071 h

See Details
Metso ST3.8, 304,5602022
Aurora, CO
682 h

See Details
McCloskey ST100D, 131,1872023
Aurora, CO
875 hmanual

See Details
McCloskey ST80T-LA, 187,0542023
Pueblo, CO
15 h Conditionsmanual

See Details
Metso LT1213S2019
Eloy, AZ
1,653 h

See Details
Metso MINERALS ST2.82023
Lavergne, TN
18 h Conditionsproduct linkultra low sulfur diesel fuelepa labelce platedebris conveyor, side discharge

See Details
Metso LT200HP2022
Tucson, AZ
791 h

See Details
Metso MINERALS LT106, 592,2502022
Lavergne, TN
1,097 h Conditionslightingproduct linkultra low sulfur diesel fuelepa labelce plate

See Details
Metso ST3.8, 273,6822021
Windsor, CO
1,058 h

See Details
Metso LT1213S, 840,8762021
Aurora, CO
1,603 hmagnetic separator

See Details
Masaba BOOSTER, 45,5842019
Albuquerque, NM
50 h

See Details
Metso LT106, 543,2122022
Aurora, CO
1,301 hmagnetic separator

See Details
McCloskey ST100TLA, 164,7002023
Albuquerque, NM
198 h

See Details
Metso LT106, 482,7942021
Aurora, CO
1,472 h

See Details
Metso LT1213S, 694,3022022
Aurora, CO
1,517 hmagnetic separator

See Details
Metso ST4.10, 385,4712022
Albuquerque, NM
815 h

See Details
Metso LT300HP, 731,2602021
Albuquerque, NM
1,213 h

See Details
Metso LT106, 746,0802022
Albuquerque, NM
669 hmagnetic separator

See Details
Metso LT106, 651,1392021
Albuquerque, NM
1,200 h

See Details
McCloskey ST100D, 150,1952023
Albuquerque, NM
121 hmanual

See Details
Masaba 3660STC, 57,5002022
Aurora, CO
1 hguards

See Details
Show more results

crusher