MISCELLANEOUS MFGRS 36X60 STKR

Construction and Mining Equipment MISCELLANEOUS MFGRS 36X60 STKR

Price
27,706 USD
Year
2019
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS 36X60 STKR
Categorycrusher
Serial Number2019186
Unit Number464071
Catalog NumberCU4590954
Manufacturing Year2019
Hours20 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax27,706 USD
Tax USD
Price Including Tax USD
Details
Additional Information20/10/27/20
100FT LEAD CORD ADDED; TAIL
2 15/16" DRIVE SHAVE WITH SCM
2019 MASABA RADIAL STACKER
35 DEGREE SEALED 5" DIAMETER
36" 3-PLY 3/16" X 1/16" CONVEYOR
36"X60" PIT PORTABLE STACKABLE
4"X2" TOP CHORD TUBING; UNDER-
5" DIAMETER TROUGH IDLERS
850 TPH CAPACITY BASED ON 100"
ABLE ROCK BOX; BASE PLATE
AND BACKSTOP; 20 HP ELECTRIC
AXLE WITH (2) 11RX22.5 TIRES AND
BEARINGS;HEAVY DUTY 12" DIAMETER
BELT SCRAPER; TRANSITION IDERS-
BELT SPEED; 14" DIAMETER RUBBER
BELT; BELT SPLICE-FLEXCO MECHAN-
CARRIAGE-MANUAL RAISE WITH PIN
CEMA C, PPI, 20 DEGREES SEALED
CHANNEL; 4" CHANNEL UPRIGHTS;
DRIVE HEAD; GEAR REDUCER- DODGE
FLASHING; RADIAL HOPPER- REMOVE-
FOR MAINTENANCE AND PARTS
HOPPER WITH ADJUSTABLE RUBBER
ICAL STEEL FASTENERS; FLEXCO
INCOMING FREIGHT
LAGGED DRUM DRIVE PULLEY
LOCK HEIGHT ADJUSTMENT AND BOLT-
MOTOR WITH SHEAVE AND QD BUSHING
NIP GUARD ON HEAD PULLEY; STEEL
OF TWO-PART URETHANE PAINT
ON EAR HOLES; FIXED 102" WIDTH
PART URETHANE PRIMER, (1) COAT
PER CUBIC FT OF MATERIAL; 400FPM
PINTLE HITCH; SWITCHGEAR WITH
PULLEY GUARD, V-BELT GUARD AND
PULLEY; 2 7/16" TAIL SHAFT WITH
RADIAL STACKER; 8" MAIN FRAME
RETURN IDLER GUARDS; 6' LONG
RETURN IDLERS-CEMA C, PPI,SEALED
SCM BEARINGS; SCREW TYPE TAKEUPS
SELF-CLEANING WING TYPE TAIL
SHOT BLASTED-(1) COAT OF TWO-
SWIVEL BLOCK WHEELS; CLASS II
TA II #4 WITH SHEAVE, QD BUSHING
TROUGH IDLERS, 4' SPACING
V-BELT DRIVE WITH DRIVE GUARD
(2) COPIES OF OWNER'S MANUALS
TROUGHING IDLERS- CEMA C, PPI,
5" RETURN IDLERS, 10' SPACING
Features
Additional Information20/10/27/20
100FT LEAD CORD ADDED; TAIL
2 15/16" DRIVE SHAVE WITH SCM
2019 MASABA RADIAL STACKER
35 DEGREE SEALED 5" DIAMETER
36" 3-PLY 3/16" X 1/16" CONVEYOR
36"X60" PIT PORTABLE STACKABLE
4"X2" TOP CHORD TUBING; UNDER-
5" DIAMETER TROUGH IDLERS
850 TPH CAPACITY BASED ON 100"
ABLE ROCK BOX; BASE PLATE
AND BACKSTOP; 20 HP ELECTRIC
AXLE WITH (2) 11RX22.5 TIRES AND
BEARINGS;HEAVY DUTY 12" DIAMETER
BELT SCRAPER; TRANSITION IDERS-
BELT SPEED; 14" DIAMETER RUBBER
BELT; BELT SPLICE-FLEXCO MECHAN-
CARRIAGE-MANUAL RAISE WITH PIN
CEMA C, PPI, 20 DEGREES SEALED
CHANNEL; 4" CHANNEL UPRIGHTS;
DRIVE HEAD; GEAR REDUCER- DODGE
FLASHING; RADIAL HOPPER- REMOVE-
FOR MAINTENANCE AND PARTS
HOPPER WITH ADJUSTABLE RUBBER
ICAL STEEL FASTENERS; FLEXCO
INCOMING FREIGHT
LAGGED DRUM DRIVE PULLEY
LOCK HEIGHT ADJUSTMENT AND BOLT-
MOTOR WITH SHEAVE AND QD BUSHING
NIP GUARD ON HEAD PULLEY; STEEL
OF TWO-PART URETHANE PAINT
ON EAR HOLES; FIXED 102" WIDTH
PART URETHANE PRIMER, (1) COAT
PER CUBIC FT OF MATERIAL; 400FPM
PINTLE HITCH; SWITCHGEAR WITH
PULLEY GUARD, V-BELT GUARD AND
PULLEY; 2 7/16" TAIL SHAFT WITH
RADIAL STACKER; 8" MAIN FRAME
RETURN IDLER GUARDS; 6' LONG
RETURN IDLERS-CEMA C, PPI,SEALED
SCM BEARINGS; SCREW TYPE TAKEUPS
SELF-CLEANING WING TYPE TAIL
SHOT BLASTED-(1) COAT OF TWO-
SWIVEL BLOCK WHEELS; CLASS II
TA II #4 WITH SHEAVE, QD BUSHING
TROUGH IDLERS, 4' SPACING
V-BELT DRIVE WITH DRIVE GUARD
(2) COPIES OF OWNER'S MANUALS
TROUGHING IDLERS- CEMA C, PPI,
5" RETURN IDLERS, 10' SPACING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone