Quick Search

Metso ST3.8

Metso ST3.8

Price
$317,076
Year
2021
Working hours
1,084 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number181073
Unit Number485511
Catalog Number4807585
Year2021
Hours1,084 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax317,076 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTOOL KIT
UNIT CONTROL TYPE WITH IC
INTERLOCKING CABLE
TIPPING GRID
MULTIFUNCTION CONTROL
HYDRAULIC POWER TAKE OFF (PTO)
TIPPING GRID, 130 MM (5,1")
EMISSION CLASS, TIER 4 FINAL
MAIN CONVEYOR LIFTING
CATERPILLAR C-4.4 DIESEL ENGINE
SERIAL NUMBER JKT11320
CATERPILLAR BATTERY PART
NUMBER 230-6368 WILL WORK
IN THIS UNIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering