Metso LT1213S

Metso LT1213S

Price
865,000 USD
Year
2018
Working hours
1,394 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number79720
Unit NumberNC000423
Catalog NumberCU4467220
Manufacturing Year2018
Hours1,394 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax865,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional informationHYDRAULIC ASSISTANCE
GRIZZLY FEEDER
FEED HOPPER EXTENTIONS 9M(12CYD
HYDRAULIC POWER TAKE OFF INCL.
WATER SPRAYING SYSTEM INCLUDED
STANDARD MAIN CONVEYOR
SCREENING UNIT INCLUDED
STEEL CLOTH SCREEN MEDIA (40MM)
CATERPILLAR C13 DIESEL TIER 4F
CLIMATE KIT STANDARD (-4F..95F)
BELT PROTECTION PLATE INCLUDED
SERVICE HOIST INCLUDED
SIDE CONVEYOR INSTALLATION H5-4
XWIN RECYX BLUE
ZIG ZAG GRIZZLY 38MM (1-1/2")
SCREEN DECK MEDIA 35MM (1 3/8")
METSO METRICS SYSTEM INCLUDED
UNDER CRUSHER
WORKING LIGHT - HALOGEN LIGHTS
EQUIPMENT MODULE - MAIN CONVEYOR
ENGLISH LANGUAGE 1ST PARTS BOOK
QTY (2) SPARE PARTS BOOKS
N3F02568
ENGLISH LANGUAGE 2ND PARTS BOOK
IMPACT CRUSHER
RADIO REMOTE CONTROL INCLUDED
ENGLISH LANGUAGE ELECTRONIC
DISPLAY UNIT LANGUAGE ENGLISH
ENGLISH LANGUAGE 1ST MANUAL
QTY 2 PRINTED MANUALS
METSO BEIGE
SPARE PARTS BOOK INCLUDED
INTERLOCK CABLE W/SECONDARY LT
ENGLISH LANGUAGE 2ND MANUAL
ANSI SAFETY LABELS
CRUSHER INSTALLATION NP1213M
PRICED KRL 8/28/19
Features
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional informationHYDRAULIC ASSISTANCE
GRIZZLY FEEDER
FEED HOPPER EXTENTIONS 9M(12CYD
HYDRAULIC POWER TAKE OFF INCL.
WATER SPRAYING SYSTEM INCLUDED
STANDARD MAIN CONVEYOR
SCREENING UNIT INCLUDED
STEEL CLOTH SCREEN MEDIA (40MM)
CATERPILLAR C13 DIESEL TIER 4F
CLIMATE KIT STANDARD (-4F..95F)
BELT PROTECTION PLATE INCLUDED
SERVICE HOIST INCLUDED
SIDE CONVEYOR INSTALLATION H5-4
XWIN RECYX BLUE
ZIG ZAG GRIZZLY 38MM (1-1/2")
SCREEN DECK MEDIA 35MM (1 3/8")
METSO METRICS SYSTEM INCLUDED
UNDER CRUSHER
WORKING LIGHT - HALOGEN LIGHTS
EQUIPMENT MODULE - MAIN CONVEYOR
ENGLISH LANGUAGE 1ST PARTS BOOK
QTY (2) SPARE PARTS BOOKS
N3F02568
ENGLISH LANGUAGE 2ND PARTS BOOK
IMPACT CRUSHER
RADIO REMOTE CONTROL INCLUDED
ENGLISH LANGUAGE ELECTRONIC
DISPLAY UNIT LANGUAGE ENGLISH
ENGLISH LANGUAGE 1ST MANUAL
QTY 2 PRINTED MANUALS
METSO BEIGE
SPARE PARTS BOOK INCLUDED
INTERLOCK CABLE W/SECONDARY LT
ENGLISH LANGUAGE 2ND MANUAL
ANSI SAFETY LABELS
CRUSHER INSTALLATION NP1213M
PRICED KRL 8/28/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Mark Merrill
Telephone:+1 801 978 1410
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone