Liebherr R946

Liebherr R946

Price
214,665 USD
Year
2019
Working hours
3,938 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandLiebherr R946
CategoryCrawler Excavators
Serial NumberWLHZ1491PZC047707
Unit NumberLIEBH-47707
Catalog NumberCU4756783
Manufacturing Year2019
Hours3,938 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding Tax214,665 USD
Tax (19%)40,786 USD
Price Including Tax255,451 USD
Details
Additional informationLENGTH OF STICK: 2650 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 50 %
ENGINEPOWER: 299 HP
UNDERCARRIAGE SPROCKETS: 70 %
CUTTING WIDTH: 1700 MM
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663931129
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone