Quick Search

CAT 326

CAT 326

CAT Certified
Year
2020
Working hours
2,828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Rental Fleet Machine, Subject To Availability, AL
+1 205 229 8715
Show phone number
Basic information
BrandCAT 326
THOMPSON POWER SYSTEMS
CategoryCrawler Excavators
Serial NumberMFJ00322
Unit NumberEQN106947
Catalog Number4859213
Year2020
Hours2,828 h
CountryUnited States
LocationRental Fleet Machine, subject to availability, United States
Pricing
Price Excluding Tax200,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information54" BUCKET
ADVANCED TOOL CONTROL PACKAGE
ALARM, TRAVEL
BOOM, REACH 19'4"
CAB, DELUXE
COUNTERWEIGHT, 10,140LBS
Customer Value Agreement (CVA) : 1000 FILTERS ONLY.
MONITOR, 10"
PEDAL, STRAIGHT TRAVEL
Remaining Factory Warranty : PT + HYD + TECH EXPIRES 6/30/24 OR 5000 HOURS.
STICK, R9'8"
TRACK, 31" TG
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement : 1000 FILTERS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Good
gauges, operator station, console
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Yes
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
100
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECTS Pro data from the last inspection for Serial #: MFJ00322 completed on Mar 04, 2024 Hours 2576
Bushings0.390.413926
Bushings (EXT)0.380.354558
Bushings (INT)30.03301610
Carrier Rollers 14.2571
Carrier Rollers 24.354.455640
Idlers Front0.80.793327
Links1.141.143232
Shoe Width31.1031.10
Track Roller 11.671.682117
Track Roller 21.681.71710
Track Roller 41.671.71217
Track Roller 51.691.71410
Track Roller 71.691.691414
Track Roller 81.641.683117
Track Sag1.701.10
Track Shoes1.341.343131
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering