Quick Search

CAT 310-07CRL

CAT 310-07CRL

Year
2022
Working hours
436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Kansas City, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 310-07CRL
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberGWT02249
Unit NumberXUC0109
Catalog Number10117270
Year2022
Hours436 h
CountryUnited States
LocationKansas City, United States
Pricing
Price Excluding Tax139,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Stick - LongStick - Long
Additional information.
- FOLEY INSPECTED -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN THE PRICE

*310 07A MINI EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*BOOM, FIXED
*ELECTRICAL ARR, C3.3 HRC
*ENGINE, EPA TIER 4 FINAL
*LINKAGE BUCKET W/ LIFTING EYE
2022 MODEL
CAMERA, REAR VIEW
GUARD, TRACK GUIDING, CENTER
LIGHTS, STD
LINES, BOOM
LINES, QC, LONG STICK, 3 LINE
LINES, STICK
MONITOR NG, ADVANCED LITE
Online Owner's Manual
SEAT, MECH SUSP, FABRIC
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHAS SEAT BACK COVER
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
engine
700
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • Good
  • Good
stick
200
  • 98”
  • Good
  • Good
bucket
600
  • CAT
  • 22201PB30001
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesSN: A4221TH20445
  • BLADE HAS A BENT HYDRAULIC CYLINDER GUARD
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Track Shoes450mm WITH RUBBER PADS
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 435 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering