Komatsu PC200.6

Komatsu PC200.6

Price
48,900 USD
Year
2001
Working hours
7,504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PC200.6
CategoryCrawler Excavators
Serial NumberC11282
Unit NumberC11282
Catalog NumberCU4805899
Manufacturing Year2001
Hours7,504 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax48,900 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
THUMB, MECHANICALTHUMB, MECHANICAL
BOOM, 1 PIECEBOOM, 1 PIECE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRR bent slight, LR bent
  • FairRR crease along side, LR couple small dents
  • Good
  • FairRF bent very slight, LF bent slight
  • Good
  • FairFaded, scratches, decals weathered
  • Good
  • FairRF cab corner small dent at bottom
  • FairRight and LF track steps bent slight
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Full
  • Rear headliner missing, vinyl on side wall torn
  • Good
  • GoodHold open latch not holding
  • Good
  • Good
  • Good
  • FairTop shield bent slight, lower front window is plexiglass
  • FairBlower inoperable
  • FairInoperable
  • Good
  • FairBelt dirty, torn slight, trapped behind seat, couldn’t test
  • GoodFabric little dirty
  • Good
  • PoorWire harness connection missing, wires taped, wiper arm missing
engine
  • YesSlight normal
  • Yes
  • No
  • No
  • No
  • Dirty red
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Coolant plastic overflow reservoir missing
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • GoodCorrosion by 1 battery terminal, clean
  • FairRF light missing
  • Good
  • Good
hydraulics
  • Oil little overfull
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes25” x 54” mechanical thumb, has transportation retainer in place, stiff arm stored
boom
  • Good
  • FairBoom pivot p/b worn, replace p/b
  • Good
stick
  • 9’7”
  • Good
  • Good
  • Good
bucket
  • Komatsu
  • 36”
  • GoodBottom dented up slight
  • FairBucket pivot and dogbone linkage p/b worn, replace p/b
  • Good
  • GoodLeft side dented slight with floor
  • Good
  • GoodTeeth worn slight
final drives
  • No leaks
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs, p/b near 100% worn
Link Part NumberKomatsu 20Y-32-11123
Notes - UNDERCARRIAGELeft track rollers #1,6,7 bearings bad
SegmentsWorn
Track Shoes32" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1331325762
Carrier Rollers Rear1351355050
Idlers Front21212020
Links1021024848
Pins & Bushings (Internal)7707737496
Track Roller 11824
Track Roller 21824
Track Roller 71824
Track Shoes (Width)23231414
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone