Caterpillar 320FL

Caterpillar 320FL

Price
170,476 USD
Year
2017
Working hours
1506 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 320FL
CategoryCrawler Excavators
Serial NumberYBM10270
Unit NumberE136369
Catalog NumberCU2555564
Manufacturing Year2017
Hours1506 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 170,476
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPRODUCT LINK: INCLUDES
BUCKET SIZE: YES
ENGINE TIER RATING: T4F
PATTERN CHANGER
GUARDING
ENCLOSED CAB
STICK LENGTH: 9'6"
BOOM, ONE PIECE
TRACK SHOE WIDTH/TYPE: 31" TG
BOOM LENGTH: 18'8"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone