Quick Search

Caterpillar 308-07CR

Caterpillar 308-07CR

Price
US$ 149,000
Year
2022
Working hours
13 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Grand Rapids, MI
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar 308-07CR
CategoryCrawler Excavators
Serial NumberGG805948
Unit NumberOKL6441996
Catalog Number10033413
Year2022
Hours13 h
CountryUnited States
LocationGRAND RAPIDS, United States
Pricing
Price Excluding Tax149,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional informationCustomer Value Agreement (CVA) Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Warranty Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer available! 0% for 12 months for qualifying buyers with an Equipment Protection Plan and CVA included at no extra cost! For full offer details, terms and conditions, ask your local Cat dealer.
Customer Value Agreement Cat Financial Aftermarket Solutions CVA included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2000
  • NoSALE LOT CLEAN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesCAT THUMB 440-0645
boom
300
  • 11FT
  • Good
  • Good
  • Good
stick
300
  • 7FT 9IN
  • Good
  • Good
  • Good
bucket
600
  • YesHYD CAT COUPLER
  • 30IN WIDE BUCKET
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number599-0000
Track ShoesTRIPLE GROUSERS WITH RUBBER PADS BOLTED ON THE OUTSIDE
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front85MM85MM11
Carrier Rollers RearNANA
Idlers Front26MM26MM11
Idlers RearNANA
Links74MM74MM11
Pins & Bushings (External)41MM41MM11
Pins & Bushings (Internal)24.25IN24.25IN11
SegmentsN/AN/A11
Track Roller 112MM12MM11
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 212MM12MM11
Track Roller 312MM12MM11
Track Roller 412MM12MM11
Track Roller 512MM12MM11
Track Roller 6N/AN/A
Track Roller 7N/AN/A
Track Roller 8N/AN/A
Track Roller 9N/AN/A
Track Shoes (Width)17.75IN17.75IN
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering